Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41102-10-08025
B=Width(mm) | 45 | Form | A | H(mm) | 25 |
---|---|---|---|---|---|
H1(mm) | 12.5 | Item | Attachment step jaw | L=Length(mm) | 80 |
L1(mm) | 38 | Main material | Steel | Version 2 | Hardened |
RoHS | Yes | Weight (ERP)(kg) | 0.3960 |
This page is Attachment step jaws for centric vice, jaw width 80–125 mm, Form A (41102-10), part number 41102-10-08025.
You can find the detail information about specifications and dimensions on part number 41102-10-08025.