Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
97990-3450025
Product Type | Two part adhesive type | Container | 25 ml | Temperature resistance(°C) | -55 °C – +100 °C |
---|---|---|---|---|---|
LOCTITE no. | 3450 | Handling strength in min. | 15 | Mixture ratio | 1:1 |
Version 1 | Epoxy liquid metal | Item | Loctite | UN No. | UN 3082 |
Hazardous goods class | Dangerous goods class 9 | Product | Twin syringe | RoHS | Yes |
Weight (ERP)(kg) | 0.0888 |
This page is LOCTITE liquid epoxy metals (97990-3450025), part number 97990-3450025.
You can find the detail information about specifications and dimensions on part number 97990-3450025.