Containers and pallets are products used for storage and conveyance of packages. Containers are used for storing components, etc., and there are different types of containers to accommodate their contents, such as lidded type, electro-conductive type, mesh type for excellent ventilation, and more. The size and shape of containers also vary from shallow to deep. Collapsible type, as well as container bags which can be used as sandbags as well, do not take up much space when they are not used, making them very convenient. Pallets are a type of freight platform and used for conveyance by means of lifters. Flat pallets are most commonly used, but pallet boxes, slip sheets and other pallets are also selected based on the container type. The materials used in pallets include zinc-plated steel plate, cardboard, compressed wood chips, wood, polypropylene, etc. Pallets made of polypropylene feature moisture resistance.