Light worktable with drawers, uniform load resistance 15 kg ideal for storage of tools or office supplies [Features] · Because the main body is made from square pipe (structural steel pipe), it is extremely robust and resistant to dust collection. · Uniform load resistance 350 kg. · Use of double ball slide rail enables effortless opening/closing and accurate linear back and forth motion. · Has wide frontage for effective usage to allow for management of diverse products. · Can be retrofitted to a worktable. Sets of partition panels (for retrofitting), as well as individual partition panels (for additions) are optionally available. [Applications] · Long tools (long calipers, long measurement tools, etc.) can be stored in the drawer, making it convenient in use and storage. · Eliminates trips to tool storage areas, which saves time and improves work efficiency.