Înregistrați-vă

Hand Press

A hand press is a sheet metal tool that performs press working by manually operating a handwheel. It is operated by pushing and turning the handwheel. Press-fitting of parts such as bearings and shafts, removal of dowels, crimping and bending of metal plates, etc. can be performed easily. Many have relatively simple structures, are easy to maintain, and can be used for a long time. Depending on the model, the impact force can be adjusted from 0 to 6,500 kg depending on the model. There are products that are suitable for striking aluminum or brass eyelets, and products that have easily moveable heads or replace parts.
    • Hand Press
      • Volume Discount

      NAKASEIKI

      Hand Press

      Stroke(mm)Table Size(mm)
      --
      Preț normal (fără TVA):
      1,786.44 €
      Dată de expediere normală:
      6 zile lucrătoare
      Configurare
    • Arbor Press Hinode
      • Volume Discount

      HINODE

      Arbor Press Hinode

      [Features] - The manual press allows the work such as implanting of push, inserting of bearings and removal of knock pins without damaging the counterpart.
      Citiți mai mult
      Stroke(mm)Table Size(mm)
      100 ~ 285102X230 ~ 202X455
      Preț normal (fără TVA):
      392.02 €
      Dată de expediere normală:
      6 zile lucrătoare
      Configurare
    • Hand press (for aluminum / brass)

        TRUSCO NAKAYAMA

        Hand press (for aluminum / brass)

        Ideal for implanting a large amount of eyelets. Supports 7 sizes by using optional self-piercing die. Capable of implanting aluminum and brass eyelets. For attaching eyelets on belts, curtains, vinyl sheets, etc. For the repair and reinforcement of sack holes.
        Citiți mai mult
        Stroke(mm)Table Size(mm)
        --
        Preț normal (fără TVA):
        287.65 €
        Dată de expediere normală:
        6 zile lucrătoare
        Configurare