MISUMI Urethane Springs(Shape:Pillar hourglass shape)

Selection Support: Urethane Springs

Data to be displayed
30
45
60
Sort by:
  1. 1
Brand
Product Series
CAD
Starting from
Min. Shipping Days :
Specifications
Urethane type
Shape
Hole/counterbore
Maximum load(N)
Max. Elongation(%)
L Dimension (L)(mm)

    Elastomer springs / cylindrical / stepped / through hole / polyurethane A90

      Elastomer springs / cylindrical / tallied / solid / polyurethane A90

      Brand

      MISUMI

      MISUMI

      Product Series

      Elastomer springs / cylindrical / stepped / through hole / polyurethane A90

      Elastomer springs / cylindrical / tallied / solid / polyurethane A90

      CAD
      • 2D / 3D
      • 2D / 3D
      Starting from

      -

      -

      Min. Shipping Days : Quote Quote
      Specifications
      • Order quantities extended (D-JIT)
        Urethane typeUrethanes for heavy loads, shore A90Urethanes for heavy loads, shore A90
        ShapePillar hourglass shapePillar hourglass shape
        Hole/counterboreHoleNone
        Maximum load(N)12749 ~ 5442714710 ~ 61292
        Max. Elongation(%)3030
        L Dimension (L)(mm)62 ~ 12362 ~ 123

        Loading...

        1. 1

        Categories related to Urethane Springs