Magnets

Magnets are all magnet products used in industrial applications. In addition to magnets in the shape of circles, squares, spheres, etc. there are also magnets with holders and hooks, and the shapes, sizes, and uses vary. As you can see, there are devices and processed products that use magnets, such as electromagnetic holders that control attachment / detachment when the power supply is turned on / off, magnet bases that switch the magnetic force on / off with mechanical switches, screws with built-in magnets at the tips, rubber magnets made of rubber mixed with magnet powder, etc. Materials such as neodymium, ferrite, samarium cobalt, etc. which are stronger than common magnets, are often used as materials, and are used for positioning and holding workpieces, securing heavy objects, and adsorbing and removing metal debris, etc. by utilizing magnetic force. In some cases, the magnet itself is incorporated as a component such as a motor, power generator, power distribution board, etc.