Coupling / link mechanism parts are parts used for machine control mechanisms and link mechanisms. There are various types of parts such as connection and link mechanism components, including fulcrum pins and precision pivot pins that can be used in the hinge mechanism, links for supporting rotational movement and general-purpose links, rod end bearings that have high rigidity and excellent abrasion and corrosion resistance, etc. Rod end bearings and spherical bearings are available in a lubrication-free type, and can be used by attaching to non-lubricating parts such as construction machinery, etc. The hinge base can be used for a door opening / closing mechanisms, etc. if it is a 4-point mounting type even if it is a center fulcrum type, and can be used for movable tables, etc. if it is a 2-point mounting type. Also, by using the link, precision pivot pin, and rod end bearing coupling rod in combination, the start and end points of the linear reciprocating movement can be adjusted.