Producător |
---|
Numele gamei |
CAD |
---|
Preț (fără TVA) |
Dată de expediere normală |
Heavy-load punches |
Shank type |
Jector |
Tip shape |
Material |
Surface treatment |
Shank (mounting part) shape |
2D/3D | 2D/3D | 2D/3D | 2D/3D | 2D/3D | 2D/3D | 2D/3D |
- | - | - | - | - | - | - |
Ofertă | Ofertă | Ofertă | Ofertă | Ofertă | Ofertă | Ofertă |
No | No | No | No | No | No | No |
Single-stepped | Single-stepped | Single-stepped | Single-stepped | Double-stepped | Single-stepped | Single-stepped |
None | Standard type | None | None | None | None | None |
A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
SKD11 Equivalent / Powdered high-speed steel | SKD11 Equivalent | SKD11 Equivalent / Powdered high-speed steel | SKD11 Equivalent / Powdered high-speed steel | SKD11 Equivalent / Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel |
None | None / WPC | Dicoat / TiCN | HW coating / WPC | None | Without DLC foundation / DLC foundation WPC | RW coating |
Tapped | Tapped | Tapped | Tapped | Tapped | Tapped | Tapped |