FREE FLANGE-POSITION EJECTOR PINS
STRAIGHT EJECTOR PINS WITH FREE FLANGE POSITION·STEPPED EJECTOR PINS WITH FREE FLANGE POSITION
Classification | Shape | ||||
---|---|---|---|---|---|
Material | Head Thickness (T) |
Shaft Diameter (P)Tolerance |
L dimension designation type | L·P dimension designation type | L·P·N dimension designation type |
Part Number | Part Number | Part Number | |||
SKH51 |
4mm(T4) | 0 -0.005 |
EPSH | EPSHB | EPSHS |
-0.01 -0.02 |
EPSHE | EPSHBE | EPSHSE | ||
SKD61 equivalent |
4mm(T4) | -0.01 -0.02 |
EPSN | EPSNB | - |
FREE FLANGE POSITION STRAIGHT EJECTOR PINS WITH TIP PROCESS·FREE FLANGE POSITION STEPPED EJECTOR PINS WIH TIP PROCESS
Classification | Shape | ||||
---|---|---|---|---|---|
Material | Head Thickness (T) |
Shaft Diameter (P)Tolerance |
Tip Processed | ||
L dimension designation type | L·P dimension designation type | Tip Processed(L·P·N dimension designation type) | |||
Part Number | Part Number | Part Number | |||
SKH51 equivalent |
4mm(T4) | 0 -0.005 |
EPSH□A | EPSHB□A | EPSHS□A |
-0.01 -0.02 |
EPSHE□A | EPSHBE□A | EPSHSE□A |