Scale Plates

Scale Plates
  • Promotional pricing
  • Volume Discount
A scale plate. [Material]EN 1.4301 Equiv. (sintered) / EN AW-1050A Equiv.P (clear anodised / PET resin.
  • Order quantities extended (D-JIT)

(i)Remark

  • If the length (L) is 300 mm or more, the product will be delivered as two separate pieces, one with a scale of 0 to 300, and one with a scale from 301 up. (Set of 2 pcs.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Scale Plates:Related Image

■Horizontal Scale Type
WidthType MaterialMounting SpecificationAlterations
Zero Point PositionHole MachiningLength Cut
Left EndRight EndCenter (Divided)HCLC
8mmMEPLHMEPRHMEPCHEN AW-1050 Equiv.
(Clear Anodize)
With adhesive tape-
8mmMEPLSHMEPRSHMEPCSHEN 1.4301 Equiv.With mounting hole-
12mmMEPLMEPRMEPC
MES (T=0.15)
EN AW-1050 Equiv.
(Clear Anodize)
With adhesive tape
12mmMEPLSMEPRSMEPCSEN 1.4301 Equiv.With mounting hole
12mmMEPLP (T=0.2)MEPRP (T=0.2)MEPCP (T=0.2)PET PlasticWith adhesive tape--
■Vertical Scale Type
WidthType MaterialMounting SpecificationAlterations
Zero Point PositionHole MachiningLength Cut
BottomCenter (Divided)HCLC
15mmMEPCTTMEPCTEN AW-1050 Equiv.
(Clear Anodize)
With adhesive tape
-MEPCTP (T=0.2)PET Plastic--
For types with no T dimension listed, T = 0.5.
For adhesive tapes, NITTO500 is used. (Plate thickness [T] does not include tape thickness)

Specifications

Part Number
MEPL-200
■Scale Plates Width 12mm Zero at Left/Right
Zero Point PositionPart NumberUnit PriceVolume Discount Rate
TypeL1 ~ 19 pc(s).20~2930~4950~100
Left EndMEPL100    
200
300    
600    
MEPLS100    
200
MEPLP200    
Right EndMEPR100    
200
300    
600    
MEPRS100    
200
MEPRP200    
L600 is a set of two pieces, one with a scale of 0 to 300 and one with a scale of 301 to 600.For orders larger than indicated quantity, please check with WOS.

■Scale Plates Width 15mm Vertical Type
Zero Point PositionPart NumberUnit PriceVolume Discount Rate
TypeL1 ~ 19 pc(s).20~2930~4950~100
BottomMEPCTT100    
200    
300    
CenterMEPCT300    
MEPCTP    
For orders larger than indicated quantity, please check with WOS.

■Scale Plates Width 8mm Type
Zero Point PositionPart NumberUnit PriceVolume Discount Rate
TypeL1 ~ 19 pc(s).20~2930~4950~100
Left EndMEPLH100
200
    
MEPLSH    
Right EndMEPRH    
MEPRSH    
CenterMEPCH300    
MEPCSH    
For orders larger than indicated quantity, please check with WOS.

 ■ Scale Plates Width 12mm Center Divided Type
Zero Point PositionPart NumberUnit PriceVolume Discount Rate
TypeL1 ~ 19 pc(s).20~2930~4950~100
CenterMEPC300    
MEPCS    
MEPCP    
MES    
For orders larger than indicated quantity, please check with WOS.

Alterations

Scale Plates:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
MEPR-600
MEPR-600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSZero Position Material Direction of Scale Length L
(mm)
Width
(mm)
Thickness (T)
(mm)
Alteration Length Cut LC
(mm)

12.65 €

1 Available 5 Days 10-------

-

1 7 Days 10Right EndEN AW-1050 Equiv. (Clear Anodize)Horizontal600120.5-

Loading...

  1. 1

Basic information

Type Scale Plates

Complementary Products

MISUMI Unit еxample related to this product

Tech Support