Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Surface Treatment | |
Straight Type | Offset Type | ||
NSCH | NOCH | EN-JL 1030 Equiv. | Chrome Plating |
Part Number |
SSCH10 |
MBCH10 |
NSCH8 |
Part Number | L | A | H | h | D | d | d1 | d2 | K | F | M | B | Reference Mass (g) | Unit Price | ||||
Type | W | NSCH | NOCH | NSCH | NOCH | NSCH | NOCH | |||||||||||
Straight NSCH Offset NOCH | 8 | 86 | 63.5 | 75 | 94 | 22 | 27 | 22 | 18 | 14 | 49 | 13 | 32 | 5 | 13 | 105 | ||
10 | 105 | 79 | 85 | 103 | 24 | 30 | 25 | 22 | 17 | 55 | 15 | 33 | 6 | 16 | 150 | |||
12 | 128 | 98 | 105.7 | 126.7 | 28 | 34 | 28 | 26 | 20 | 70.7 | 17 | 38 | 8 | 20 | 230 | |||
14 | 162 | 128 | 123.3 | 147.3 | 30 | 40 | 33 | 28 | 22 | 87.3 | 17 | 41 | 10 | 25 | 360 | |||
17 | 198 | 159.5 | 128.3 | 157.3 | 34 | 45 | 37 | 32 | 25 | 87.3 | 21 | 50 | 510 | |||||
19 | 500 | |||||||||||||||||
22 | 212 | 170 | 129.3 | 160.3 | 36 | 50 | 40 | 34 | 27 | 22 | 53 | 10 | 680 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
NOCH8 |
NOCH10 |
NOCH12 |
NOCH14 |
NOCH17 |
NOCH19 |
NOCH22 |
NSCH8 |
NSCH10 |
NSCH12 |
NSCH14 |
NSCH17 |
NSCH19 |
NSCH22 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Handle Thickness (mm) | Mounting Section, O.D. (mm) | Square Hole Size (mm) | Handle Shape | |
---|---|---|---|---|---|---|---|---|---|
13.60 € | 1 | Available | 5 Days | 10 | 22 | 22 | 8 | Offset Type | |
14.48 € | 1 | Available | 9 Days | 10 | 24 | 25 | 10 | Offset Type | |
19.39 € | 1 | Available | 5 Days | 10 | 28 | 28 | 12 | Offset Type | |
21.72 € | 1 | Available | 5 Days | 10 | 30 | 33 | 14 | Offset Type | |
30.23 € | 1 | Available | 5 Days | 10 | 34 | 37 | 17 | Offset Type | |
32.50 € | 1 | Available | 5 Days | 10 | 34 | 37 | 19 | Offset Type | |
37.53 € | 1 | Available | 5 Days | 10 | 36 | 40 | 22 | Offset Type | |
13.60 € | 1 | Available | 5 Days | 10 | 22 | 22 | 8 | Straight Type | |
14.48 € | 1 | Available | 5 Days | 10 | 24 | 25 | 10 | Straight Type | |
19.39 € | 1 | Available | 5 Days | 10 | 28 | 28 | 12 | Straight Type | |
21.72 € | 1 | Available | 5 Days | 10 | 30 | 33 | 14 | Straight Type | |
30.23 € | 1 | Available | 5 Days | 10 | 34 | 37 | 17 | Straight Type | |
32.50 € 19.83 € | 1 | Available |
Same day
Stock | 10 | 34 | 37 | 19 | Straight Type | |
37.53 € | 1 | Available | 5 Days | 10 | 36 | 40 | 22 | Straight Type |
Loading...
Handwheel Type | Revolving Crank Handles | Handle, Material | EN-JL 1030 Equiv. | I.D. Shaft Bore Shape | Square Hole |
---|---|---|---|---|---|
Handle Hole | With Handle | Handle, Type | Revolving Handles | Handle Surface Treatment | Chrome Plating |
Tap | Not Provided |
Configure
Stock
Basic Attributes
Handle Thickness(mm)
Mounting Section, O.D.(mm)
Square Hole Size(mm)
Handle Shape
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes