Flat hinges for construction profiles / cylindrical counterbores / demountable / plastic bush, slot springs / extruded aluminium / MISUMI (Part Numbers - CAD Download)

Flat hinges for construction profiles / cylindrical counterbores / demountable / plastic bush, slot springs / extruded aluminium / MISUMI

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Back to the Category Hinges

Technical Drawing - Hinges

 

Aluminum Hinges for Extra Low Head Cap Screws:Related Image

Available dimensions and tolerances can be found under the tab More Information.

 

Basic Properties (e.g., material, hardness, coating, tolerance) - Hinges
 

Material:
EN AW-6063 Equiv.
Bushing: Polyacetal
Surface Treatment: Clear Anodize

Further specifications can be found under the tab More Information.

 

Composition of a Product Code - Hinges

 

Part Number-Number
of Holes
HHPSN6
HHPSNT8
HHPNT5


-


3

 

General Information - Hinges

 

Hinge - flat hinge - torque hinge - damper hinge - spring hinge - insertion hinge - flag hinge - flag hinge

 

Selection Details of Hinges

- Material: aluminum, plastic, stainless steel, steel, zinc alloy

- Coatings: polished, light-polished, stove-enamelled, brushed, anodized, sandblasted, mirror-polished, nickel-plated, chrome-plated

- Designs: flat hinge, wing hinge, spring hinge, damper hinge, torque hinge, hinge with stopper, hinge with latch function, piano band (rod hinge), hinge inside

- Bore hole: round hole, counterbore, conical counterbore, oblong hole

- Width: 8 mm to 120 mm

- Length: 20 mm to 1000 mm

 

Overview of the various designs as PDF

 

Description/Basics

 

Hinge

Hinges are among the fittings and are intended for movable storage. Similar to a joint, a hinge enables a bending, pivoting or folding movement. In principle, hinges are differentiated into a detachable hinge and an inseparable hinge. The separable hinge is also called a plug-in hinge. The advantage of a hinge is that the flap or door can be unhooked without great effort. Hinges are often used for maintenance doors, cabinet doors and windows. The hinge pin or hinge bolt serves as a connecting piece and axis of rotation at the same time. In most cases, the hinges are fastened using a screw connection, but hinges can also be welded to the hinge strap (flap/wing) in a permanent manner. When welding hinges, thinner sheet metals can deform due to the heat generation. Therefore, the screw version of the hinges is recommended for thinner wall thicknesses. You can buy many different hinges in the MISUMI online shop.

 

Flat hinge

Flat hinges are well suited in confined spaces or in places that may have to form a flat surface. These are often sheet metal hinges, which are made of rolled steel sheet metal. However, these flat hinges are also available as stainless steel hinges or plastic hinges. MISUMI also offers extruded flat hinges with a flat countersink as well as a cone countersink in its range. Flat hinges are also available without bore holes or unperforated to add custom bore holes or weld the hinge. The cranked hinges create a special shape. These hinges can compensate for a heel or height difference.

 

Materials

The MISUMI hinges are available in aluminum, plastic, stainless steel, steel and a zinc alloy. You can order these in the MISUMI Hinge Shop as flat sheet metal hinge and in stainless steel plate, up to extruded heavy-load hinges.

 

Coatings

The various treatments and surface treatments such as: polished, lightly polished, brushed, sand blasted, mirror polished, stove enamelled, anodized, nickel-plated, chrome-plated are available to you at MISUMI. With these coatings, the hinges are optimally protected against corrosion and always offer a suitable appearance with the versatile surface treatments.

 

Instructions for Use / Installation Information - Hinges

 

Installation Information

To achieve smooth operation, it is essential to align the hinge. Therefore, an exact drilling pattern is necessary for the installation. For fine positioning, MISUMI offers elongated-hole hinges, which enable easy adjustment of the elements. After the correct position has been set, the screws can be tightened with a torque wrench. For longer hinges, the screws should be tightened from the inside to the outside so that the base of the hinge fits evenly.

 

Maintenance

Maintenance plays an important role in the ease of movement and long service life of a hinge. Prior to lubrication, a hinge should be cleaned of old lubricants and contaminants. After lubricating, the hinge should be moved several times so that the lubricant is evenly distributed in the eyelet and hinge bolts. Which lubricant is suitable depends on the respective application and environmental influences. For commercial applications, graphite oil is often used.

 

Supplementary Article

 

Hinge bolts

Hinge bolt - hinge pin - hinge bolt with collar - hinge bolt with flange - hinge bolt with internal thread

 

Hinge bases/hinge plates/hinge bolts

Hinge bearing block - hinge plate - hinge bolt - hinge block - hinge block with internal thread

 

Screws/bolts

Screw - shoulder bolt - shoulder screw - shoulder screw - flat head screw - Allen screw - countersunk screw - hexagon bolt - hexagon head screw - cylinder head screw

 

Washers / lock washers

Washer - spring washer - distance washer - toothed washer - plastic washer

 

Plain Bearing (Bushes)

plain bearing bushing - plain bearing - plain bearing with flange - plain bearing housing - plastic plain bearing - brass plain bearing

 

Industrial Applications

 

3D printer industry
Automotive industry
Pharmaceutical industry
Packaging industry

 

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HHPSNT5
HHPSNT5-SET
HHPSNT6
HHPSNT6-SET
HHPSNT8
HHPSNT8-SET
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(mm)
Width (W)
(mm)
Screw, Nut Set

4.78 €

1 Available Same day

Stock

104736Separate Item (No Screw and Nut Set Included)

13.75 €

4.13 €

1 Available Same day

Stock

104736SET (with EN 1.7220 Equiv. Screw and Nut)

5.55 €

1 Available 5 Days 104748Separate Item (No Screw and Nut Set Included)

15.33 €

1 Available 5 Days 104748SET (with EN 1.7220 Equiv. Screw and Nut)

6.05 €

1 Available 5 Days 106362Separate Item (No Screw and Nut Set Included)

16.07 €

1 Available 5 Days 106362SET (with EN 1.7220 Equiv. Screw and Nut)

Loading...

  1. 1

Back to the Category Hinges

Technical Drawing - Hinges

 

Aluminum Hinges for Extra Low Head Cap Screws:Related Image

Overview of the various designs as PDF

 

Specification Tables - Hinges
 
Part Number* Allowable LoadMass
g
LWKPJSd ThroughD CounterboreEUnit PriceVolume Discount Rate
TypeNo.kgN1 ~ 8 pc (s).9~50
HHPSNT5109822473611257.5215.5105  
634488.5308326.5115.5  
849636213371042  

* The allowable load is the value when 2 pieces are used.

■Applicable Hinge Nuts for Panel Mounting

HingesNo.Number of HolesApplicable Hinge Nut
HHPSN
HHPSJ
HHPSDT
HHPSNH
SHPSNA
HHPNL
HHPSSD
HHPBSN
SHHPS
HHPSNA
HHPMGS
SHHPSZ
HHPNR
52HHPNT5-2
6HHPNT6-2
8HHPNT8-2
8-45HHPNT845-2
HHPSF8-6HHPNT8-2
845-6
SHHPS53HHPNT5-3
6HHPNT6-3
8HHPNT8-3
845HHPNT845-3
HHPFLN
HHPFDLN
HHPFDRN
HHPFRN52HHPFNT5-2
6HHPFNT6-2
8HHPFNT8-2
8-45

Not applicable to HHPSJ6, SHPSNA6 and SHHPSZ6.

Basic information

Type Standard Flat Hinge Type Square Plate Type Allowable Load(N) 98
Main Body Material EN AW-6063 Equiv. Main Body Surface Treatment Clear Anodize Additional Function Not Provided
Mounting Method Screw Mounting Mounting Screw Hole Type Counterbored

Complementary Products

MISUMI Unit еxample related to this product

Tech Support