Conveyor Engineering Plastic Guide Rail Brackets / Standard Type (Part Numbers - CAD Download)

Conveyor Engineering Plastic Guide Rail Brackets / Standard Type

Click on this image to zoom in.

Click on this image to zoom in.

[Features] This is a workpiece guide mounting bracket (standard type) for conveyor belts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Conveyor Engineering Plastic Guide Rail Brackets/Standard Type:Related Image

NO.55 ~ 80 have different bolt size for the conveyor mount part.
  Select an appropriate bolt according to the conveyor you are using.
Engineering plastic rail is not included.

Material: EN 1.4301 Equiv.

Specifications

Part Number
   
Type No.
CGX 55
Part NumberWUnit Price
TypeNo.
CGX
(W=50,60)
5550 
7060 
80 
CGXL
(W=100)
55100 
70 
80 

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CGX55
CGX70
CGX80
CGXL55
CGXL70
CGXL80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Screw Size Compatible Conveyors W Dimension
(mm)

37.03 €

1 9 Days 10M3CVSTC-10 / CVSTR-10 / CVSA / CVSC / CVSFA / CVSFC / CVSJA / CVSN / CVSR / CVSTA / CVSTN50

39.67 €

1 9 Days 10M5CVSE / CVSF / CVSX / CVSY / SVKA / SVKB / SVKN / SVKR60

42.82 €

1 9 Days 10M6CVSTC-20 / CVSTR-20 / CVSB / CVSD / CVSFB / CVSFD / CVSMA / CVSP / CVSPA / CVSSA / CVSTB / CVSTP / CVSW60

39.04 €

1 9 Days 10M3CVSTC-10 / CVSTR-10 / CVSA / CVSC / CVSFA / CVSFC / CVSJA / CVSN / CVSR / CVSTA / CVSTN100

42.44 €

1 9 Days 10M5CVSE / CVSF / CVSX / CVSY / SVKA / SVKB / SVKN / SVKR100

45.59 €

1 9 Days 10M6CVSTC-20 / CVSTR-20 / CVSB / CVSD / CVSFB / CVSFD / CVSMA / CVSP / CVSPA / CVSSA / CVSTB / CVSTP / CVSW100

Loading...

  1. 1

Basic information

Type Guide Rail Brackets

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360