Breaker Panel Mounting Base (Part Numbers - CAD Download)

Breaker Panel Mounting Base

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]·A product for mounting a breaker on the front panel of the control panel.
  • Order quantities extended (D-JIT)

● Breakers can be panel mounted as a single unit.
● Breaker lever can be turned on and off from the front of the control panel
● Mount on the front panel with the included screws and nuts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Specification Table

 
No.Applicable no fuse breakerApplicable electrical leakage breakerNumber of PolesModel
1ABS-32FB-□AEBS-32FB-□A2CBOX-2FB
2ABS-52C-□A CBOX-2C
3ABS-33FB-□AEBS-33FB-□A3CBOX-3FB
4ABS-53C-□AEBS-53C-□ACBOX-3C
ABS-63C-60AEBS-63C-60A
ABN-103C-□AEBN-103C-□A
Part Number
CBOX-2C
CBOX-2FB
CBOX-3C
CBOX-3FB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible No-fuse Breaker Compatible Earth Leakage Circuit Breaker

32.68 €

1 Available 5 Days ABS-52C-□A-

32.29 €

1 Available 5 Days ABS-32FB-□AEBS-32FB-□A

35.40 €

1 Available 5 Days ABS-53C-□A, ABS-63C-60A, ABN-103C-□AEBS-53C-□A, EBS-63C-60A, EBN-103C-□A

33.09 €

1 Available 5 Days ABS-33FB-□AEBS-33FB-□A

Loading...

  1. 1

Basic information

Division Outer Accessory Option Type Mounting Base / Mounting Plate / Mounting Frame

Tech Support