Tube Fitting Hose Nipple with Stainless Steel Thread (Part Numbers)

Tube Fitting Hose Nipple with Stainless Steel Thread
  • Promotional pricing
  • Volume Discount
A stainless steel threaded tube fitting with hose nipple from Yodoshi a company with a track record in Japan of top quality in the field of threaded fittings and parts for tubing. Japanese brand-name hose fittings. Material: SCS13.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HONI-6A-SUS
HONI-8A-SUS
HONI-10A-SUS
HONI-15A-SUS
HONI-20A-SUS
HONI-25A-SUS
HONI-32A-SUS
HONI-40A-SUS
HONI-50A-SUS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSConnection Thread Nominal

5.73 €

2.75 €

1 Available Same day

Stock

10[1/8B] 1/8B(6A)

7.86 €

1 5 Days 10[1/4B] 1/4B(8A)

7.86 €

1 5 Days 10[3/8B] 3/8B(10A)

9.90 €

1 5 Days 10[1/2B] 1/2B(15A)

17.06 €

1 5 Days 10[3/4B] 3/4B(20A)

21.21 €

1 5 Days 10[1B] 1B(25A)

24.41 €

9.03 €

1 Available Same day

Stock

10[1 1/4B] 1 1/4B(32A)

28.88 €

10.69 €

1 Available Same day

Stock

10[1 1/2B] 1 1/2B(40A)

53.30 €

1 5 Days 10[2B] 2B(50A)

Loading...

  1. 1

Basic information

Type Hose Fitting Applicable Fluid Water / Air / Vapor / Chemical / Oil Body Material EN 1.4308 Equiv.
Shape Straight Hose Connection Type Barbed Connection Type Male thread
Connection Thread Type R

Tech Support