KFG2N, Stainless Steel EN 1.4401 Equiv. Insert Fittings, Union Nut (Part Numbers - CAD Download)

KFG2N, Stainless Steel EN 1.4401 Equiv. Insert Fittings, Union Nut
[Features]
· Compact, lightweight.
· Grease-free.
· Can be used with steam.
· Conforms to the Food Sanitation Act of Japan.
[Please refer to the following pages of the catalog]
Applicable tube outer diameter, metric p. 326; inch p. 331

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KFG2N-01
KFG2N-04
KFG2N-06
KFG2N-07
KFG2N-08
KFG2N-10
KFG2N-11
KFG2N-12
KFG2N-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Tube Size O.D.
(mm)

4.05 €

1 98 Days 3.18

4.55 €

1 22 Days 4

4.15 €

1 22 Days 6

4.15 €

1 98 Days 6.35

4.55 €

1 22 Days 8

6.19 €

1 39 Days 10

6.19 €

1 98 Days 9.53

7.19 €

1 39 Days 12

12.19 €

1 39 Days 16

Loading...

  1. 1

Basic information

Connection Type Related Components Related Components Shape, Type Union nut

Tech Support