Special Frame SP Series Hinged Frame AFH-0525 / 0535 (Part Numbers - CAD Download)

Special Frame SP Series Hinged Frame AFH-0525 / 0535
Designed for specific purposes like ducts, conveyors, oil pans, shelves, and hinges, etc. Additional work will be a requirement, including flat bars and equilateral angles.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AFH-0525-[15-2000/1]

Part Number
AFH-0525-[15-2000/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(mm)
1 8 Days 1015 ~ 2000

Loading...

  1. 1

Basic information

Type Detachable Hinges Main Body Material EN AW-6063-T5 Equiv. Surface Treatment Anodized Aluminum Treatment
Width(mm) 25 Surface Treatment (Painting) Clear Electrodeposited Coating

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360