D Hook (Stainless Steel) (Part Numbers)

D Hook (Stainless Steel)
  • Promotional pricing
  • Volume Discount
[Features]
· Joint fitting with large opening and easy to use.
· Press (pushing) the spring shaped ring part to open and close.
[Usage]
· Connection fitting of wire, chain, rope.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TDF4
TDF5
TDF6
TDF8
TDF10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Working Load
(kN)
JAN Code Order Code Mass
(g)

10.85 €

1 Available 6 Days 420.24989999284737300-86908

10.74 €

3.97 €

1 Same day

Stock

52.50.294989999284744300-870316

13.94 €

1 Available 6 Days 64.00.694989999284751300-871129

17.06 €

1 6 Days 800.984989999284768300-872064

24.26 €

1 Available 6 Days 105.01.474989999284775300-8738133

Loading...

  1. 1

Basic information

Carabiner/snap hook details No Lock Type Carabiner Snap Hook Material Stainless Steel (EN 1.4301 Equiv.)
Ordering Unit 1 pc. Number Contained In A Packet 1 pc.

Tech Support