Manufacturer part number: FLCTEY12-XL
Brand: INA
Price: 25.45 €
Delivery time: 12 Days
Shaft Bore Dia. d: 12 mm
Basic Load Rating, Dynamic Rating: 9800 N
Basic Load Rating, Static Rating: 4750 N
Width: 24.4 mm
H: 81 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FLCTEY12-XL
Part Number
|
---|
FLCTEY12-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Width (mm) | H (mm) | L (mm) | Housing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
25.45 € | 1 | 12 Days | 12 | 9800 | 4750 | 24.4 | 81 | 58.7 | LCTE03 |
Loading...
This page is Housing units FLCTEY, two-bolt flanged housing units, cast iron, grub screws in inner ring, P seals, without relubrication facility, part number FLCTEY12-XL.
You can find the detail information about specifications and dimensions on part number FLCTEY12-XL.
Configure
Basic Attributes
Type
Shaft Bore Dia. d(mm)
Width(mm)
H(mm)
L(mm)
Housing
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FLCTEY15-XL |
FLCTEY17-XL |
FLCTEY20-XL |
FLCTEY25-XL |
FLCTEY30-XL |
FLCTEY35-XL |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Width (mm) | H (mm) | L (mm) | Housing |
---|---|---|---|---|---|---|---|---|---|---|---|---|
25.80 € | 1 | 12 Days | 15 | 10100 | 4750 | 24.4 | - | - | LCTE03 | |||
22.32 € | 1 | Available | 3 Days | 17 | 10100 | 4750 | 24.4 | - | - | LCTE03 | ||
22.66 € | 1 | Available | 3 Days | 20 | 13600 | 6600 | 27.5 | 90.5 | 66.5 | LCTE04 | ||
25.09 € | 1 | Available | 3 Days | 25 | 14000 | 7800 | 29.4 | 97 | 71 | LCTE05 | ||
30.29 € | 1 | Available | 3 Days | 30 | 19500 | 11300 | 32.4 | - | - | LCTE06 | ||
35.26 € | 1 | Available | 3 Days | 35 | 27500 | 15300 | 37.9 | - | - | LCTE07 |