Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10-PSE540-M5 |
10-PSE540-R04 |
10-PSE540-R06 |
10-PSE541-01 |
10-PSE541-M5 |
10-PSE541-R04 |
10-PSE543-M5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Pressure Type | Connection Tube Diameter | Main Body Material | Rated Pressure Range | Female thread compatible | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
86.69 € | 1 | 26 Days | [Threads] Male thread | M | M5x0.8 | Positive Pressure | - | Resin + Metal | 0 to 1 MPa | - | ||
85.77 € | 1 | 26 Days | [Single-Action Coupling] One-Touch Couplings | - | - | Positive Pressure | [4] 4 | [Resin] PBT | 0 to 1 MPa | - | ||
85.79 € | 1 | 26 Days | [Single-Action Coupling] One-Touch Couplings | - | - | Positive Pressure | 6 | [Resin] PBT | 0 to 1 MPa | - | ||
91.97 € | 1 | 26 Days | [Threads] Male thread (with female thread) | [Rc (R)] R | [1/8] 1/8 | Negative Pressure | - | Resin + Metal | 0 to -101 kPa | With M5 female thread | ||
86.50 € | 1 | 26 Days | [Threads] Male thread | M | M5x0.8 | Negative Pressure | - | Resin + Metal | 0 to -101 kPa | - | ||
85.79 € | 1 | 26 Days | [Single-Action Coupling] One-Touch Couplings | - | - | Negative Pressure | [4] 4 | [Resin] PBT | 0 to -101 kPa | - | ||
86.50 € | 1 | 26 Days | [Threads] Male thread | M | M5x0.8 | Coupled pressure | - | Resin + Metal | -100 to 100 kPa | - |
Loading...
Type | Pressure Sensor | Fluid Type | Air | Sensor/Monitor Configuration | Separated sensor |
---|---|---|---|---|---|
Output Method | Analog | Analog Output Specification | Voltage | Fluid Characteristics | Noncorrosive / Incombustible |
No. of Inputs | 1 | No. of Outputs | 1 | Analog Voltage Output(V) | 1 to 5 V |
Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% | Acquired Standards | CE |
Protection Rating | IP40 | Option | Without connector | Accuracy(%F.S.) | ±2 |
Configure
Basic Attributes
Pipe Port Type
Plumbing Thread Type
Nominal Pipe Thread Size
Pressure Type
Connection Tube Diameter
Main Body Material
Rated Pressure Range
Female thread compatible
Type
Filter by standard shipping days
Optional Attributes