Mounting Sleeve (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E10741
E10742
E10743
E10807
E10848
E10849
E11114
E11115
E11513
E11514
E12452
E12453
E12454
E12587
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Design Thread Designation Tightening Torque
(Nm)
Special Feature Inside Diameter
(mm)
Dimensions
(mm)

17.54 €

1 4 Days Brass white bronze coated; Nuts: Brass white bronze coatedwith end stopM16 x 17; (lock nuts: 20)-12M16 x 1 / L = 45

18.77 €

1 4 Days Brass white bronze coated; Nuts: Brass white bronze coatedwith end stopM24 x 1.57; (lock nuts: 40)-18M24 x 1.5 / L = 58

40.77 €

1 4 Days Brass white bronze coated; Nuts: Brass white bronze coatedwith end stopM36 x 1.520; (lock nuts: 40)-30M36 x 1.5 / L = 58

18.46 €

1 4 Days Brass white bronze coated; Nuts: Brass white bronze coatedwith end stopM24 x 1.57; (lock nuts: 40)-18M24 x 1.5

14.31 €

1 4 Days Brass white bronze coated; Nuts: Brass white bronze coatedwith end stopM12 x 15; (lock nuts: 10)-8M12 x 1

15.08 €

1 4 Days Brass white bronze coated; Nuts: Brass white bronze coatedwith end stopM12 x 15; (lock nuts: 10)-8M12 x 1 / L = 42

11.69 €

1 4 Days Brass white bronze coated; Nuts: Brass white bronze coatedwith end stopM16 x 17; (lock nuts: 20)-12M16 x 1

15.39 €

1 4 Days Brass white bronze coated; Nuts: Brass white bronze coatedwith end stopM22 x 17; (lock nuts: 20)-18M22 x 1

17.90 €

1 4 Days steel (1.0711 / 9 S20) galvanised; Nuts: steel galvanisedwith knurled nut, with end stopM16 x 1--12M16 x 1

19.43 €

1 4 Days steel (1.0711 / 9 S20) galvanised; Nuts: steel galvanisedwith end stopM22 x 1--18M22 x 1

28.16 €

1 4 Days Brass anti-spatter; Nuts: Brass anti-spatterwith end stopM16 x 13; (lock nuts: 10)anti-spatter12M16 x 1

35.84 €

1 4 Days Brass anti-spatter; Nuts: Brass anti-spatterwith end stopM22 x 15; (lock nuts: 10)anti-spatter18M22 x 1

50.46 €

1 4 Days Brass anti-spatter; Nuts: Brass anti-spatterwith end stopM36 x 1.57; (lock nuts: 20)anti-spatter30M36 x 1.5

28.92 €

1 4 Days Brass anti-spatter; Nuts: Brass anti-spatterwith end stopM12 x 13; (lock nuts: 7)anti-spatter8M12 x 1 / L = 28

Loading...

  1. 1

Basic information

Installation Instruction align the sensing face of the sensor to the right (see scale drawing) Accessories (Included) Nuts: 2

Tech Support