Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D4B-4113N
Operating Temperature Range(°C) | -40::80 | Protective Structure | IP67 | Main Body External Shape Width W(mm) | 93 |
---|---|---|---|---|---|
Main Body External Shape Height H(mm) | 81 | Main Body External Shape Depth D(mm) | 176 | Degree of Protection (NEMA) | Other |
Type of Control Element | Other | Alignment of the Control Element | Other | Type of Electric Connection | Plug-in connection others |
Coating Housing | Other | Housing Material | Metal | Switching Function | Quick-break switch |
Construction Type Housing | Cuboid | With Status Indication | false | Forced Opening | true |
Number of Contacts as Change-Over Contact | 0 | Number of Contacts as Normally Closed Contact | 1 | Rated Operation Current Ie at DC-13, 24 V(A) | 6 |
Number of Contacts as Normally Open Contact | 1 | Rated Operation Current Ie at AC-15, 230 V(A) | 10 | Number of Safety Auxiliary Contacts | 0 |
Rated Operation Current Ie at AC-15, 125 V(A) | 10 | Rated Operation Current Ie at DC-13, 125 V(A) | 0.8 | Rated Operation Current Ie at DC-13, 230 V(A) | 0.4 |
Suitable for Safety Functions | true |
This page is Safety Limit Switch [D4B-□N], part number D4B-4113N.
You can find the detail information about specifications and dimensions on part number D4B-4113N.