Manufacturer part number: 62671000
Brand: MAEDLER
Price: 5.43 €
Delivery time: 4 Days
No.: 000
Bore d: 10 mm
Length a: 60 mm
Width b: 36 mm
Mounting hole center distance e: 45 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
62671000
Part Number
|
---|
62671000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. | Bore d (mm) | Length a (mm) | Width b (mm) | Mounting hole center distance e (mm) | Height of mounting surface g (mm) | Height of housing l (mm) | Hole diameter s (mm) | Insert width Lu(mm) | nu (mm) | Bearing load rating dyn. C (kN) | Bearing load rating stat. C0 (kN) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.43 € | 1 | Available | 4 Days | 000 | 10 | 60 | 36 | 45 | 5.5 | 11.5 | 7 | 17.5 | 4 | 4.6 | 1.98 | 60 |
Loading...
Unit, Type | Bearing Unit | Bearing Unit, Type | Ball flange bearing | Unit Body Material | Zinc die-cast |
---|---|---|---|---|---|
Rolling Element Material | Bearing steel | Surface | Blank |
This page is Ball Flange Bearings UFL, Light Series, with Eccentric Ring, part number 62671000.
You can find the detail information about specifications and dimensions on part number 62671000.
Configure
Basic Attributes
No.
Bore d(mm)
Length a(mm)
Width b(mm)
Mounting hole center distance e(mm)
Height of mounting surface g(mm)
Height of housing l(mm)
Hole diameter s(mm)
Insert width Lu(mm)
nu(mm)
Bearing load rating dyn. C(kN)
Bearing load rating stat. C0(kN)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
62671200 |
62671500 |
62671700 |
62672000 |
62672500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | No. | Bore d (mm) | Length a (mm) | Width b (mm) | Mounting hole center distance e (mm) | Height of mounting surface g (mm) | Height of housing l (mm) | Hole diameter s (mm) | Insert width Lu(mm) | nu (mm) | Bearing load rating dyn. C (kN) | Bearing load rating stat. C0 (kN) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.76 € | 1 | Available | 4 Days | 001 | 12 | 63 | 38 | 48 | 5.5 | 11.5 | 7 | 17.5 | 4 | 5.1 | 2.27 | 70 | |
6.83 € | 1 | Available | 4 Days | 002 | 15 | 67 | 42 | 53 | 6.5 | 13 | 7 | 18.5 | 4.5 | 5.6 | 2.55 | 90 | |
9.14 € | 1 | Available | 4 Days | 003 | 17 | 71 | 46 | 56 | 7 | 14 | 7 | 21 | 5 | 6 | 2.84 | 110 | |
11.27 € | 1 | Available | 4 Days | 004 | 20 | 90 | 55 | 71 | 8 | 16 | 10 | 25.5 | 6 | 9.35 | 4.55 | 210 | |
13.05 € | 1 | Available | 4 Days | 005 | 25 | 95 | 60 | 75 | 8 | 16 | 10 | 25.5 | 6 | 10.1 | 5.05 | 220 |