Manufacturer part number: 24248-20204
Brand: NORELEM
Price: 43.76 €
Delivery time: 4 Days
Internal diameter: 20 mm
D1: 29 mm
D2: 47 mm
A: 18.3 mm
A1: 12.7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24248-20204
Part Number
|
---|
24248-20204 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal diameter (mm) | D1 (mm) | D2 (mm) | A (mm) | A1 (mm) | A2 (mm) | A3 (mm) | L1 (mm) | L2 (mm) | Bearing | Dynamic base loads (kN) | Static base loads (kN) | Grub screw | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.76 € | 1 | 4 Days | 20 | 29 | 47 | 18.3 | 12.7 | 4.8 | 3.7 | 31 | 17 | MUC 204 | 9.88 | 6.2 | M6x0.75 | 0.1600 |
Loading...
Bearing Unit, Type | Insert Bearing | Unit Body Material | Stainless Steel | Component material | PTFE |
---|---|---|---|---|---|
Item | Insert bearing | Version 2 | MUC | RoHS | Yes |
PL Edelstahl | Yes |
This page is Insert bearing MUC stainless steel (24248), part number 24248-20204.
You can find the detail information about specifications and dimensions on part number 24248-20204.
Configure
Basic Attributes
Internal diameter(mm)
D1(mm)
D2(mm)
A(mm)
A1(mm)
A2(mm)
A3(mm)
L1(mm)
L2(mm)
Bearing
Dynamic base loads(kN)
Static base loads(kN)
Grub screw
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24248-25205 |
24248-30206 |
24248-35207 |
24248-40208 |
24248-45209 |
24248-50210 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal diameter (mm) | D1 (mm) | D2 (mm) | A (mm) | A1 (mm) | A2 (mm) | A3 (mm) | L1 (mm) | L2 (mm) | Bearing | Dynamic base loads (kN) | Static base loads (kN) | Grub screw | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.41 € | 1 | 4 Days | 25 | 34 | 52 | 19.8 | 14.3 | 5 | 3.9 | 34.1 | 17 | MUC 205 | 7.36 | 6.98 | M6x0.75 | 0.1800 | ||
79.09 € | 1 | 4 Days | 30 | 40.5 | 62 | 22.2 | 15.9 | 5 | 5 | 38.1 | 19 | MUC 206 | 14.97 | 10.04 | M6x0.75 | 0.3300 | ||
112.72 € | 1 | 4 Days | 35 | 48 | 72 | 25.4 | 17.5 | 7 | 5.7 | 42.9 | 20 | MUC 207 | 19.75 | 13.67 | M8x1 | 0.4900 | ||
129.53 € | 1 | 4 Days | 40 | 53 | 80 | 30.2 | 19 | 8 | 6.2 | 49.2 | 21 | MUC 208 | 22.71 | 15.94 | M8x1 | 0.6500 | ||
150.28 € | 1 | 4 Days | 45 | 57.3 | 85 | 30.2 | 19 | 8 | 6.4 | 49.2 | 22 | MUC 209 | 24.36 | 17.71 | M8x1 | 0.7100 | ||
171.40 € | 1 | 4 Days | 50 | 63 | 90 | 32.6 | 19 | 10 | 6.5 | 51.6 | 24 | MUC 210 | 26.98 | 19.84 | M10x1.25 | 0.8000 |