Handwheels sheet steel, Form B, 4-spoke (06289-10) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06289-10-0160X14
06289-10-0160X16
06289-10-0200X18
06289-10-0200X22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Handle, Thickness t
(mm)
L2
(mm)
L3=height
(mm)
D2=Fastening hole
(mm)
D3
(mm)
Weight (ERP)
(kg)

14.53 €

1 4 Days 1601.5203714H9300.4170

14.53 €

1 4 Days 1601.5203716H9300.4170

21.49 €

1 4 Days 2002244618H9400.7700

21.49 €

1 4 Days 2002244622H9400.7700

Loading...

  1. 1

Basic information

Handwheel Type 5-Spoke Handle, Material Steel Surface finish body Powder-coated
Main colour Black Version 1 Reamed hole Form B
Item Handwheel Form definition 4-spoke Form-Type 4-spoke
L1(mm) 22 Number of spokes 4 RoHS Yes
PL Edelstahl No

Tech Support