Circuit Breaker (Terminal Cover) (Part Numbers)

Circuit Breaker (Terminal Cover)
  • Volume Discount
[Features]
· This is a cover to prevent electric shock and to prevent contamination of terminals.
· The terminal cover is a set of power side and load side.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TBS22
TBS23
TCL12
TCL13
TCS12
TCS13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Type Number of Phases Cover type Conforming no-fuse blocker Conforming short circuit blocker

2.02 €

1 5 Days FB type (for the distribution board)Shared for single-phase/three-phaseShortABS-32FB, ABS-52FBEBS-32FB, EBS-52FB

1.74 €

1 5 Days FB type (for the distribution board)Shared for single-phase/three-phaseShortABS-33FB, ABS-53FB, ABS-102FB, ABS-103FBEBS-33FB, EBS-53FB, EBS-102FB, EBS-103FB

2.06 €

1 5 Days High breaking capacity typeSingle-PhaseLongABS-52C、ABS-62C、ABN-102C-

1.90 €

1 Available 5 Days High breaking capacity typeThree-PhaseLongABS-53C、ABS-63C、ABN-103CEBS-53C、EBS-63C、EBN-103C

2.33 €

1 5 Days High breaking capacity typeSingle-PhaseShortABS-52C、ABS-62C、ABN-102C-

1.90 €

1 5 Days High breaking capacity typeThree-PhaseShortABS-53C、ABS-63C、ABN-103CEBS-53C、EBS-63C、EBN-103C

Loading...

  1. 1

Basic information

Division Outer Accessory Option Type Terminal Cover Specifications Terminal Cover

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360