Înregistrați-vă
Confirmat
  • Type
  • Thickness
  • Rated Voltage(V)
  • Number of Steps
  • Color (top stage)
  • Light Source
  • Mounting Method
    • Pole mount
  • Buzzer (with/without)
  • Lighting/blinking
  • Representative Standard
  • Control method
  • Main Body Color
  • Protective Structure
  • Body material
  • Globe color
  • Type
  • CAD
  • Est. zile de expediere
    • Toate
    • În 23 zile lucrătoare

LR Series Stack Light Signal Tower (LR4) (LR4-102PJNA-G)

Cod piesă:

LR4-102PJNA-G
Ștergeți
Cantitate:
Loading...

Lista codurilor de piese

Număr de articole
Cod piesă
LR4-102PJNA-G

Type

Thickness

Rated Voltage

(V)

Number of Steps

Color (top stage)

Color (second stage)

Color (third stage)

Color (fourth stage)

Color (fifth stage)

Light Source

Mounting Method

Buzzer (with/without)

Lighting/blinking

Representative Standard

Control method

Sound and color

Main Body Color

Protective Structure

Body material

Globe color

JAN code

RoHS?Cantitate minimă per comandă
Standard
Ø40
24 V DC
1
Green
-
-
-
-
LED
[Pole mount] Circular pole mounting
N/A
Lighting
CE / UL / CUL
Open collector compatible (NPN/PNP)
-
Off-white
IP65
ABS & AS
Color globe
-
10
1 bucăți
Preț unitar (fără TVA)(preț unitar cu TVA incluse)
Dată de expediere standard
101.06 €
( 120.26 € )
23 zile lucrătoare

Informații detaliate

Informații de bază

Brighter, louder, easier to use and stronger. Seriously redeveloped stack light

Atenție

  • Colour arrays other than standard colours can now be freely combined by purchasing unit items.
    Please refer to the product information "Unit items for configuring LR Series" for details.
Codul de piesă a fost confirmat