Surface-mounted installation distribution board with rotary lever (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BPM-O-400/10-P

Part Number
BPM-O-400/10-P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

849.61 €

1 4 Days

Loading...

  1. 1

Basic information

Mounting method Surface mounted (plaster) Colour Grey Width(mm) 400
Height(mm) 1060 Depth(mm) 270 RAL-number 7035
With mounting plate false Built-in depth(mm) 0 Number of rows 7
Type of cover Door EMC-version false Extension possible true
Internal depth(mm) 265 DIN-rail false Material housing Steel
Width in number of modular spacings 13 Type of closure Other Degree of protection (IP) IP55
Transparent cover/door false With lock false Cover model Closed

This page is Surface-mounted installation distribution board with rotary lever, part number BPM-O-400/10-P.
You can find the detail information about specifications and dimensions on part number BPM-O-400/10-P.

Tech Support