Insulation tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3454416

Part Number
3454416
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

903.81 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Measurement display Digital Insulation resistance measuring range (upper limit)(mΩ) 1 MΩ (100000000 mΩ) Calibrated to Manufacturer's standards (no certificate)
Continuity testing Current/voltage measurement Display (details) 3 3/4-digit LCD. with additional symbols and
bar display
Power supply (details) 6 x 1.5 V. type IEC LR6. Mignon. AA
Product size (height)(mm) 48 Product size (width)(mm) 95 Product size (length)(mm) 200
Product type Insulation tester Reading category CAT III 600 V|CAT III 600 V Reading type Insulation resistance
Test voltage(V) 100|250|500|1000 Voltage reading range (min.)(V) 0 Voltage reading range (max.)(V) 600
Weight(g) 520

Tech Support