Digital Multimeter, up to 1,000 V AC, CAT IV, Including 2 x AAA Batteries

Digital Multimeter, up to 1,000 V AC, CAT IV, Including 2 x AAA Batteries

Simplifies your work: Effective values due to True RMS function facilitate the right application.

Increases your efficiency: Quick result finding based on minimum and maximum values.

Simplifies your work: Large LCD display with bar graph and background illumination as well as signal sound for easy to read measurement results.

Makes handling easier: Automatic measuring range setting saves the manual pre-selection.

Simplifies your work: Simplifies storage and relative value measurement and expedites the comparison of measured values.

Dimensions: 150 x 80 x 45 mm

Application: For multi-functional use in different application locations.

Standards: CAT III 1000V / CAT IV 600V

Are you looking for a multimeter that covers the relevant measurement variables needed during the workday of an electrician? The digital multimeter from Wiha optimally equips you for a wide variety of measurements. This single tool can be used to make voltage, current, resistance, frequency, capacity, and temperature measurements. In addition, continuity and diode tests are also possible. A large LCD display with background illumination and data hold function makes the measurement results immediately readable even beyond the measurement process. The additional bar graph display ensures the quick and clear recognition of changes. An additional signal sound indicates the current flow during the continuity check. Thanks to the automatic measuring range selection, the manual pre-selection of specific measurement ranges is no longer required. The Measurement of TRUE-RMS values facilitates the application of the measurement results. The storage of previous measurement values and their comparison to future measurement results allows various control options. Add to this optimal result finding through the generation of minimum and maximum values. According to the measurement categories CAT III up to 1000 V AC and CAT IV up to 600 V, the digital multimeter from Wiha offers maximum safety for working on building installations and directly on the sources of low-voltage installations.

EN 61010-1, EN 61010-2-033, EN 61010-031, IP40, CE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45215

Part Number
45215
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

174.91 €

1 5 Days

Loading...

  1. 1

Basic information

Overall length(mm) 150 with battery Yes Number of cells 2
Battery voltage(V) 1.5 Battery capacity(mAh) 1300 Battery capacity(Ah) 1.3
Battery weight(g) 8 Total weight battery in product(g) 16 Battery included in package? Yes
Watt/hour(w/h) 1.95 Protection class IP 40 Operating temperature 0°C - 50 °C
Acoustic signal Yes Battery 2x AAA batteries Voltage V AC (max) 1000
Voltage V AC min – max 0 - 1000 Remote voltage test Yes Measuring category CAT IV 600 V / CAT III 1.000 V
Width(mm) 80 height(mm) 45 Voltage V DC (max) 1000
Voltage V DC min – max 0 - 1000 Contamination level 2 Height above sea level 2000m
Display 6,000 digits Storage temperature -10°C - 60 °C Current A DC 10
Current A AC 10 Resistance(MΩ) 200 Frequency(MHz) 60
True RMS Yes Max. measurement Yes Background illumination Yes
Min. measurement Yes Data HOLD Yes Measurement range selection automatic / manual
Battery status display Yes Relative value measurement Yes Temperature measurement -200°C to 1,350°C
Diode test Yes, up to 2V Fuse F 600 mA / 1,000 V ceramic 6.3 x 32 mm and F 10 A / 1,000 V ceramic 6.3 x 32 mm Battery designation R03
Battery manufacturer Pairdeer industrials Capacity(mF) 60 Self service - packing No

This page is Digital Multimeter, up to 1,000 V AC, CAT IV, Including 2 x AAA Batteries, part number 45215.
You can find the detail information about specifications and dimensions on part number 45215.

Tech Support