Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SRM01
Width SRMB(mm) | 80 | Height SRMB(mm) | 40 | Length SRMH cylindrical housing(mm) | 25 |
---|---|---|---|---|---|
Length SRMH excluding plugs(mm) | 35 | Length SRMB exclud plugs(mm) | 125 | Length SRMB total(mm) | 236 |
Length SRMH total(mm) | 48.5 | Diameter sensor housing SRMH(mm) | 15.9 | Flange width sensor SRMH(mm) | 20 |
Flange length sensor SRMH(mm) | 40 | Weight(g) | 550 |
This page is Measuring Instrument rpm SRM Series, part number SRM01.
You can find the detail information about specifications and dimensions on part number SRM01.