Skill Touch S【10-20 Pieces Per Package】 (SKL1002-AC46)

Skill Touch S SKL1002-AC46

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: SKL1002-AC46

Brand: NIPPON RESIBON

Price: 70.56

Delivery time: 10 Days


Technical Data:

Outer Diameter: 100 mm

Internal Diameter: 15 mm

Thickness: 2 mm

Object to be ground: General Steel / Cast Iron

Particle Size: 46 #


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SKL1002-AC46

Part Number
SKL1002-AC46
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(mm)
Thickness
(mm)
Object to be ground Particle Size
(#)
abrasive grain Dedicated pad Skill Touch Features Number Contained In A Packet
(Sheets)
Manufacturer Product Code

70.56 €

20 Pieces Per Package

1 pack Available 10 Days 100152General Steel / Cast Iron46ACUse a dedicated pad. * With dedicated pad-General-Purpose Product20SKL 1G100 X 2 X 15AC 46

Loading...

  1. 1

Basic information

Features Cutting Capacity Emphasis Maximum operating rotation speed(m/s) 72 Reinforcing material (glass cloth)(Sheets) 1
Note <3M> is a trademark of 3M.

This page is Skill Touch S, part number SKL1002-AC46.
You can find the detail information about specifications and dimensions on part number SKL1002-AC46.

Variation of this product

Part Number
SKL1002-AC180
SKL1002-AC240
SKL1002-AC320
SKL1002-AC60
SKL1002-AC80
SKL1002-ALCC60
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(mm)
Thickness
(mm)
Object to be ground Particle Size
(#)
abrasive grain Dedicated pad Skill Touch Features Number Contained In A Packet
(Sheets)
Manufacturer Product Code

70.56 €

20 Pieces Per Package

1 pack Available 10 Days 100152General Steel / Cast Iron180ACUse a dedicated pad. * With dedicated pad-General-Purpose Product20SKL 1G100 X 2 X 15AC 180

70.56 €

20 Pieces Per Package

1 pack Available 5 Days 100152General Steel / Cast Iron240ACUse a dedicated pad. * With dedicated pad-General-Purpose Product20SKL 1G100 X 2 X 15AC 240

70.56 €

20 Pieces Per Package

1 pack Available 8 Days 100152General Steel / Cast Iron320ACUse a dedicated pad. * With dedicated pad-General-Purpose Product20SKL 1G100 X 2 X 15AC 320

70.56 €

20 Pieces Per Package

1 pack Available 10 Days 100152General Steel / Cast Iron60ACUse a dedicated pad. * With dedicated pad-General-Purpose Product20SKL 1G100 X 2 X 15AC 60

70.56 €

20 Pieces Per Package

1 pack Available 10 Days 100152General Steel / Cast Iron80ACUse a dedicated pad. * With dedicated pad-General-Purpose Product20SKL 1G100 X 2 X 15AC 80

83.83 €

20 Pieces Per Package

1 pack Available 9 Days 100152Aluminum60CCUse a dedicated pad. * With dedicated pad-Aluminum Only20SKL 1G Aluminum 100 x 2 x 15CC 60

Tech Support