Hand Tap for Left-Hand Threads HT(LH) (Part Numbers)

Hand Tap for Left-Hand Threads HT(LH)
  • Promotional pricing ends 31/12/2024
  • Volume Discount
It is suitable for threading for simple installation used for thin steel plates such as SPC and SPH and mild steel of SS400, S20 or less.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TNMQ2.5F5-L
TNMQ3.0D5-L
TNMQ8.0J5-L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

21.74 €

1 6 Days M2.50.45468.11432.553c

21.36 €

11.96 €

1 Available Same day

Stock

M30.35466.51443.263c

29.43 €

1 6 Days M80.757019-6.2584e

Loading...

  1. 1

Basic information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Hand Tap Hole type For through hole / For blind hole
Coating Y/N N/A Class P2 Threaded Direction For Left Screws

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360