For Tapered Screw for Pipe (Short Screw Type) S-PT (Part Numbers)

For Tapered Screw for Pipe (Short Screw Type) S-PT

Click on this image to zoom in.

Click on this image to zoom in.

A cutting tap used for screw tapping in connecting pipes and pipe parts where the main purpose is mechanical connection. Can be used for machining tapered threads requiring durability such as water pipes and gas pipes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSPT02K
TSPT06
TSPT12Q
TSPT16U
TSPT24U
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Length to standard diameter part
(mm)

31.92 €

1 8 Days 1/8-285516.5869410.5

79.97 €

1 8 Days 3/8-196521141114414

154.92 €

1 8 Days 3/4-148529231720419

285.00 €

1 8 Days 1′-119535262124522

602.30 €

1 8 Days 1′1/2-1111038.5382932625.5

Loading...

  1. 1

Basic information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N N/A Class Shape h

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360