Multi-Functional / Grooving Holder KGM -T Type (Deep Grooving Type) (Part Numbers)

Multi-Functional / Grooving Holder KGM -T Type (Deep Grooving Type)
If using GMG/GMM type (2-cornered) inserts, set the maximum grooving depth to 15 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KGMR2020K-2T17
KGMR2020K-4T20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
F1
(mm)
H3
(mm)
WMIN
(mm)
WMAX
(mm)
L2
(mm)
T
(mm)

142.05 €

1 6 Days 1.719.1572.03.03317

142.05 €

1 6 Days 3.418.37.54.05.03620

Loading...

  1. 1

Basic information

Cutting Direction Right Handed B(mm) 20 H1=h(mm) 20
H2(mm) - L1(mm) 125 Screw HH5X16
Wrench LW-4

Tech Support