CoroThread 266 V-Shaped 55° Without Finishing Blade (Part Numbers)

CoroThread 266 V-Shaped 55° Without Finishing Blade
[Features]
CoroThread 266, insert for threading
Solid carbide-coated insert
Newly designed inserts with improved ease of mounting and a guide rail with high clamp rigidity
For inner-diameter threading
Without finishing blade, for 55° threads
Machining pitch: for 7-4 threads

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
266LG-16VW01A001M-1125
266LG-16VW01A002M-1125
266LL-16VW01A001M-1125
266LL-16VW01A002M-1125
266RG-16VW01A001M-1125
266RG-16VW01A001M-1135
266RG-16VW01A002M-1125
266RG-16VW01A002M-1135
266RG-16VW01C001M-1125
266RG-16VW01C002M-1125
266RG-16VW01F001E-1135
266RG-16VW01F002E-1135
266RG-22VW01A001M-1020
266RG-22VW01F001E-1020
266RL-16VW01A001M-1125
266RL-16VW01A001M-1135
266RL-16VW01A002M-1125
266RL-16VW01A002M-1135
266RL-16VW01C001M-1135
266RL-16VW01C002M-1135
266RL-16VW01F001E-1135
266RL-16VW01F002E-1135
266RL-22VW01A001M-1020
266RL-22VW01F001E-1020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Other Nose R
(mm)

47.23 €

10 8 Days Right-handOuter Diameter28-14 TPI3.97160.375GC11254.41.680.130.11

48.04 €

10 8 Days Right-handOuter Diameter14-8 TPI3.97160.375GC11254.42.790.260.23

48.04 €

10 8 Days Left-handInternal Diameter28-14 TPI3.97160.375GC11254.41.600.120.11

48.04 €

10 8 Days Left-handInternal Diameter14-8 TPI3.97160.375GC11254.42.800.250.11

48.04 €

10 8 Days Right-handOuter Diameter28-14 TPI3.97160.375GC11254.41.680.130.11

48.04 €

10 8 Days Right-handOuter Diameter28-14 TPI3.97160.375GC11354.41.680.130.11

45.53 €

10 6 Days Right-handOuter Diameter14-8 TPI3.97160.375GC11254.42.790.260.23

47.23 €

10 8 Days Right-handOuter Diameter14-8 TPI3.97160.375GC11354.42.790.260.23

48.04 €

10 8 Days Right-handOuter Diameter28-14 TPI3.97160.375GC11254.41.680.130.11

47.23 €

10 8 Days Right-handOuter Diameter14-8 TPI3.97160.375GC11254.42.790.260.23

48.04 €

10 8 Days Right-handOuter Diameter28-14 TPI3.97160.375GC11354.41.680.130.11

48.04 €

10 8 Days Right-handOuter Diameter14-8 TPI3.97160.375GC11354.42.790.260.47

71.62 €

10 8 Days Right-handOuter Diameter7-4 TPI5.56220.5GC10205.55.230.530.48

76.22 €

10 8 Days Right-handOuter Diameter7-4 TPI5.56220.5GC10205.55.230.530.48

48.04 €

10 8 Days Right-handOuter Diameter28-14 TPI3.97160.375GC11254.41.600.120.11

48.04 €

10 8 Days Right-handOuter Diameter28-14 TPI3.97160.375GC11354.41.600.120.11

48.04 €

10 8 Days Right-handOuter Diameter14-8 TPI3.97160.375GC11254.42.800.250.23

48.04 €

10 8 Days Right-handOuter Diameter14-8 TPI3.97160.375GC11354.42.800.250.23

48.79 €

10 6 Days Right-handOuter Diameter28-14 TPI3.97160.375GC11354.41.600.120.11

48.04 €

10 8 Days Right-handOuter Diameter14-8 TPI3.97160.375GC11354.42.800.250.23

48.04 €

10 8 Days Right-handOuter Diameter28-14 TPI3.97160.375GC11354.41.600.120.11

48.04 €

10 8 Days Right-handOuter Diameter14-8 TPI3.97160.375GC11354.42.800.250.23

71.62 €

10 8 Days Right-handOuter Diameter28-14 TPI5.56220.5GC10205.55.180.530.47

74.95 €

10 6 Days Right-handOuter Diameter28-14 TPI5.56220.5GC10205.55.180.530.47

Loading...

  1. 1

Basic information

Shape T (Triangle) Application Threading Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Nose R Other Specifications No finishing blade

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360