CoroTurn XS Insert Bar For Turning With Chip Breaker CXS-..T098 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CXS-05T098A20-5210R-1025
CXS-05T098A20-5220R-1025
CXS-05T098A20-5225R-1025
CXS-05T098A20-5230R-1025
CXS-07T098A20-7225R-1025
CXS-07T098A20-7230R-1025
CXS-07T098A20-7240R-1025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Overall Length L1 Shank diameter Dimensions f1
(mm)
Tip Size
(mm)
Dimension l3
(mm)
Main Body Length b21
(mm)

58.03 €

1 8 Days 5.232.2552.457104.25

70.53 €

1 8 Days 5.242.2552.457204.25

77.84 €

1 8 Days 5.247.2552.455254.25

93.50 €

1 8 Days 5.252.2552.455304.25

81.78 €

1 8 Days 7.247.2573.457256.25

98.74 €

1 8 Days 7.252.2573.457306.25

111.52 €

1 8 Days 7.262.2573.457406.25

Loading...

  1. 1

Basic information

Application Internal Diameter / Inner diameter profiling Cutting Direction Right-hand Lubrication Hole Y/N N/A
Specifications Lathe turning with a chip breaker Cutting Angle(°) 98 Tool Lead Angle(°) -8
Dimensions ar(mm) 0.5 Dimensions l21(mm) 3 rε(mm) 0.2
Detailed Material GC1025 rε Tolerance(mm) ±0.02 L1 Tolerance(mm) ±0.02
la Tolerance(mm) 0.05 Core height tolerance(mm) 0.05

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360