Thread Milling Insert For CoroMill 327 (For Tapping), V-Shaped 60° (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
327R06-12250VM-TH-1025
327R09-18100VM-TH-1025
327R09-18250VM-TH-1025
327R12-22100VM-TH-1025
327R12-22100VM-THM-1025
327R12-22250VM-TH-1025
327R12-22250VM-THM-1025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shape (initial letter of model number) Clearance angle work material Available corners Detailed Material Tip hand (right or left) Dimensions Dc
(mm)
Tip Size Dimensions ar max
(mm)
Dimensions WT
(mm)
Dimension L1
(mm)
Dimensions l7
(mm)
Number of flutes Pitch
(mm)
Pitch (Number of Threading) Details Type Trusco Code

111.90 €

2 8 Days Other[Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy3GC1025Right-hand11.761.70.312.13.632.5(min)/3(max)8(min)/10(max)--

118.15 €

2 8 Days Other[Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy3GC1025Right-hand17.791.20.1255.8531(min)/2(max)12(min)/24(max)--

118.15 €

2 8 Days Other[Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy3GC1025Right-hand17.792.60.314.15.8532.5(min)/3.5(max)7(min)/10(max)--

124.37 €

2 8 Days Other[Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy3GC1025Right-hand21.7121.20.124.65.8531(min)/2(max)12(min)/24(max)--

148.18 €

2 8 Days Other[Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy6GC1025Right-hand21.7121.20.124.65.8561(min)/2(max)12(min)/24(max)--

126.49 €

2 8 Days ---------------For screw machining with milling cutter.608-7370

148.18 €

2 8 Days Other[Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy6GC1025Right-hand21.7122.60.313.75.9562.5(min)/4.5(max)5(min)/10(max)--

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360