Wrench Holder (Part Numbers)

Wrench Holder

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· Allows for your wrenches to be easily removed one at a time. Ideal for organizing and storing wrenches.
· Can be mounted onto a wall using the dedicated wall-hanging hole.
· Includes a fall-prevention cover.

(i)Remark

  • The product image shown is a representative image.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BND61
BND71
BND72
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Overall Length
(mm)
Thickness T1
(mm)
Thickness T2
(mm)
JAN Code Trusco Code Dimension H
(mm)
Dimension A
(mm)
Storable quantity Dimension L
(mm)
Mass
(g)

3.98 €

1 Available 9 Days -l:Related Item--4953488306170495-9175----40

4.59 €

1 Available 9 Days -l:Related Item--4953488306187495-9183----50

4.59 €

1 Available 10 Days Related Item-1931.04953488306194-90.011878550

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360