Impact Socket 1-1/2 "(38.1 mm) Hex Socket 17400M/17400A (Part Numbers)

Impact Socket 1-1/2 "(38.1 mm) Hex Socket 17400M/17400A
  • Volume Discount
[Features]
Single socket for shocks.
Socket shape: hexagonal
Square socket (mm): 38.1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
17400M-100
17400M-105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width across flat dimension Overall length (L dimension)
(mm)
Dimension d1
(mm)
Dimension L
(mm)
Mass
(g)

1,085.95 €

1 10 Days 100115140537700

1,195.17 €

1 Available 10 Days 105120146578000

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Socket Application For Impact Insertion Angle (Shaft measurement when electric drill) (mm) 38.1
Socket shape 6 Sq. Insertion Angle (Shaft measurement when electric drill) (Inch) 1 1/2 Dimension D2(mm) 127

Tech Support