Kabuto Seal Center KS-S KS-P (Part Numbers)

Kabuto Seal Center KS-S KS-P
[Features]
· Waterproof structure keeps out cutting fluid by means of an oil seal.
· Waterproof function maintained even under slower rotation.
· Exchangeable tip provides reductions in cost.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KS-2P
KS-2S
KS-3P
KS-3S
KS-4S
KS-5P
KS-5S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shank MT No Runout accuracy
(mm)
Morse Taper φd
(mm)
φd
(mm)
Φh
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
L
(mm)
Weight
(g)

652.55 €

1 9 Days MT20.003№2372715.536.23068422.5134.2500

591.70 €

1 7 Days MT20.006№2372715.536.23068422.5134.2500

836.16 €

1 7 Days MT30.003№344301636.242854.522.5163.2860

776.41 €

1 7 Days MT30.006№344301636.242854.522.5163.2860

923.08 €

1 7 Days MT40.006No. 456321636.2541085.322.5198.21700

1,227.30 €

1 7 Days MT50.003№573522661.2661366.338263.23900

1,156.68 €

1 7 Days MT50.006№573522661.2661366.338263.23900

Loading...

  1. 1

Basic information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Product Type Exchangeable Tip
Waterproof, Dust-Proof Waterproof Type

Tech Support