Wagon (3-Tier 1-Drawer) (Part Numbers)

Wagon (3-Tier 1-Drawer)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· Free casters with stoppers (two wheels) and fixed casters (two wheels). (ø100 × 30 mm)
· Chests and the like can be loaded on top.
 The SKX0213, SKX0213S, SKX0213BK or SKX3306 can be loaded on top.
(Top part withstand load: 20 kg)
· Assembly required.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SKX2613

Part Number
SKX2613
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

503.56 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box Toolbox Type Other Width(mm) 715
Depth(mm) 410 Overall Length(mm) 880 Trusco Code 852-1395
Middle shelf size(mm) W 700 × d 400 × h 90 (withstand load: 15 kg) Base Portion Shelf Size(mm) W 700 × d 400 × h 90 (withstand load: 20 kg) Features Slide rail, ball bearing
Accessory Top mat × 1, drawer mat × 1, tray mats × 2 Drawer size(mm) W 570 × d 275 × h 65 × 1 (withstand load: 5 kg)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360