Tweezers Carbon Steel (Part Numbers)

Tweezers Carbon Steel

Click on this image to zoom in.

Click on this image to zoom in.

  • 0101-1-PO
  • 0101-2-PO
  • 0101-3-PO
  • 0101-5A-PO
  • 0301-15AESD-CO
[Features]
· Carbon steel: sturdy tip but easy to rust. Is magnetic.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0101-1-PO
0101-2-PO
0101-3-PO
0301-15AESD-CO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Overall Length
(mm)
Width
(mm)
Product name Thickness
(mm)
Cutting ability
(mm)
JAN code Specifications

102.19 €

1 6 Days Standard straight1200.17 (tip)No.1 carbon steel0.10 (tip)-7640126710075Strong and sharp.

95.97 €

1 6 Days Tapered straight tip1200.30 (tip)No.2 carbon steel0.12 (tip)-7640126710365The tip is sharper than the body and is tapered.

99.70 €

1 6 Days Standard straight1200.13 (tip)No.3 Carbon steel0.08 (tip)-7640126710532The tip is finished with an extremely sharp corner. For general precision assembly.

114.85 €

1 6 Days Flat11510.5 (edge)15A Black carbon steel8.50 (head)ø0.04 to 0.06(hard wired)、0.04 to 0.15(copper wired)4545301075488For cutting wire, hairspring, etc.

Loading...

  1. 1

Basic information

Non-magnetism function Y/N N/A Single Product Set Product Single Item Main Body Parts Main Body
With/without tip replacement function N/A Materials Carbon steel

Tech Support