VP-DC-MT, Powder metal straight flute cutting tap for through and blind holes, Metric Fine (Part Numbers)

VP-DC-MT, Powder metal straight flute cutting tap for through and blind holes, Metric Fine
For cast iron and aluminum cast - Synchro taps at cutting speeds > 30 m/min

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MF-3-X0.35-VP-DC-MT-DIN-374
MF-4-X0.5-VP-DC-MT-DIN-374
MF-5-X0.5-VP-DC-MT-DIN-374
MF-6-X0.5-VP-DC-MT-DIN-374
MF-6-X0.75-VP-DC-MT-DIN-374
MF-8-X0.75-VP-DC-MT-DIN-374
MF-8X1-VP-DC-MT-DIN-374
MF-10X1-VP-DC-MT-DIN-374
MF-10X1.25-VP-DC-MT-DIN-374
MF-12-X1.0-VP-DC-MT-DIN-374
MF-12X1.5-VP-DC-MT-DIN-374
MF-12X1.25-VP-DC-MT-DIN-374
MF-14X1.5-VP-DC-MT-DIN-374
MF-16X1.5-VP-DC-MT-DIN-374
MF-18X1.5-VP-DC-MT-DIN-374
MF-20X1.5-VP-DC-MT-DIN-374
MF-22-X1.5-VP-DC-MT-DIN-374
MF-24-X1.5-VP-DC-MT-DIN-374
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.00 €

1 2 Days

31.50 €

1 2 Days

32.10 €

1 2 Days

32.30 €

1 2 Days

32.30 €

1 2 Days

37.20 €

1 2 Days

36.40 €

1 2 Days

42.40 €

1 2 Days

42.40 €

1 2 Days

64.90 €

1 2 Days

54.50 €

1 2 Days

64.10 €

1 2 Days

69.10 €

1 2 Days

81.30 €

1 2 Days

92.70 €

1 2 Days

115.70 €

1 2 Days

123.30 €

1 2 Days

154.40 €

1 2 Days

Loading...

  1. 1

Tech Support