VP-DC-MT, Powder metal straight flute cutting tap for through and blind holes, UNC (Part Numbers)

VP-DC-MT, Powder metal straight flute cutting tap for through and blind holes, UNC

Click on this image to zoom in.

Click on this image to zoom in.

For cast iron and aluminum cast - Synchro taps at cutting speeds > 30 m/min

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UNC-1/2X13-VP-DC-MT-DIN2184-1
UNC-1/4X20-VP-DC-MT-DIN2184-1
UNC-1X8-VP-DC-MT-DIN2184-1
UNC-2X56-VP-DC-MT-DIN2184-1
UNC-3/4X10-VP-DC-MT-DIN2184-1
UNC-3/8X16-VP-DC-MT-DIN2184-1
UNC-3X48-VP-DC-MT-DIN2184-1
UNC-4X40-VP-DC-MT-DIN2184-1
UNC-5/8X11-VP-DC-MT-DIN2184-1
UNC-5/16X18-VP-DC-MT-DIN2184-1
UNC-5X40-VP-DC-MT-DIN2184-1
UNC-6X32-VP-DC-MT-DIN2184-1
UNC-7/8X9-VP-DC-MT-DIN2184-1
UNC-7/16X14-VP-DC-MT-DIN2184-1
UNC-8X32-VP-DC-MT-DIN2184-1
UNC-9/16X12-VP-DC-MT-DIN2184-1
UNC-10X24-VP-DC-MT-DIN2184-1
UNC-12X24-VP-DC-MT-DIN2184-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

52.00 €

1 2 Days

31.00 €

1 2 Days

145.40 €

1 2 Days

33.00 €

1 2 Days

86.10 €

1 2 Days

38.90 €

1 2 Days

33.00 €

1 2 Days

29.00 €

1 2 Days

63.80 €

1 2 Days

34.90 €

1 2 Days

29.00 €

1 2 Days

27.60 €

1 2 Days

104.50 €

1 2 Days

47.40 €

1 2 Days

27.60 €

1 2 Days

58.00 €

1 2 Days

29.00 €

1 2 Days

30.50 €

1 2 Days

Loading...

  1. 1

Tech Support