Protective caps for ring spanner (K1362) (Part Numbers - CAD Download)

Protective caps for ring spanner (K1362)
· Application sectors: hygienic sector, foodstuff, pharmaceutical, chemical and packaging industries

· For tightening and loosening fasteners with sensitive surfaces

· Soft aluminium prevents damage

· Cannot fall out on its own

· HAZET tools

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1362.11005
K1362.11006
K1362.11007
K1362.110055
K1362.11108
K1362.11310
K1362.11613
K1362.11915
K1362.11916
K1362.12118
K1362.12119
K1362.12724
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
SW=key width
(mm)
D2
(mm)
H1
(mm)
SW2
(mm)
T1
(mm)
Weight
(kg)
PL Edelstahl RoHS

15.99 €

1 4 Days 1016.511590.0020falsetrue

16.25 €

1 4 Days 1016.511690.0020falsetrue

16.89 €

1 4 Days 1016.51178---

16.25 €

1 4 Days 1016.5115.590.0020falsetrue

17.02 €

1 4 Days 111811.489.4---

17.16 €

1 4 Days 1321131011---

18.29 €

1 4 Days 162514.41312.4---

18.81 €

1 4 Days 193016.51514.50.0070falsetrue

19.33 €

1 4 Days 193016.51614.5---

19.52 €

1 4 Days 213216.71814.7---

20.54 €

1 4 Days 213216.71914.70.0080falsetrue

20.87 €

1 4 Days 2741192417---

Loading...

  1. 1

Basic information

Type Related Item Main material Aluminium Main colour natural
Version 1 for ring spanner Item Protective Insert

Tech Support