Fine Screwdriver Set PicoFinish® ESD, TORX®, 7 Pieces in Holder (Part Numbers)

Fine Screwdriver Set PicoFinish® ESD, TORX®, 7 Pieces in Holder

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: With a practical plastic holder to hang up or stand on a surface.

Increases your efficiency: Screwdriver handle size concept for optimal balance between precision and control.

Lowers your costs: Electrostatically conductive tools protect electronic components from damage.

Increases your efficiency: Careful workmanship and controlled power transmission thanks to the slim handle with soft grip.

Makes handling easier: Extra-long rotating cap ensures optimum feed.

Application: Ideal for fine and delicate fastening tasks on components at risk of electrostatic discharge.

The challenge when working on electronic components is that they can become damaged even at the lowest voltages. The electrostatically conductive fine screwdriver PicoFinish® ESD masters such tasks effortlessly. Thanks to their long, slim handles and quick-turning zone, these fine screwdrivers are ideal for careful, precise work practices on delicate workpieces. Their ergonomic handle design with soft zone makes them comfortable to use. The smooth-running rotating cap allows users to turn the screwdriver quickly and sensitively. The printed screwdriver symbols on the rotating cap make it easier to select the right screwdriver profile. The dissipative tool safely channels electrostatic energy away in a controlled fashion. The ESD fine screwdrivers are manufactured in compliance with international IEC standard 61340-5-1, thus guaranteeing maximum protection for electronic components. These screwdrivers have a surface resistance between 106 and 109 ohm.

Content:

  • 1x Fine screwdriver PicoFinish® ESD TORX® T5 x 40 mm (43698)
  • 1x Fine screwdriver PicoFinish® ESD TORX® T6 x 40 mm (43699)
  • 1x Fine screwdriver PicoFinish® ESD TORX® T7 x 40 mm (43700)
  • 1x Fine screwdriver PicoFinish® ESD TORX® T8 x 40 mm (43701)
  • 1x Fine screwdriver PicoFinish® ESD TORX® T10 x 50 mm (43703)
  • 1x Fine screwdriver PicoFinish® ESD TORX® T15 x 60 mm (43704)
  • 1x holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43708

Part Number
43708
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

56.07 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article Yes with battery No Tool for electrics No
Self service - packing No

This page is Fine Screwdriver Set PicoFinish® ESD, TORX®, 7 Pieces in Holder, part number 43708.
You can find the detail information about specifications and dimensions on part number 43708.

Tech Support