Înregistrați-vă

Suntem în curs de traducere a magazinului nostru în limba română!
Deoarece avem multe produse și pagini, va dura ceva timp. Între timp, catalogul nostru de produse va fi în limba engleză. Vă mulțumim pentru răbdare!

Criterii de filtrare

Ștergeți tot

IMAC Lamp Fixtures for Inspection

  • Narrow-Angle Light Distribution Coaxial Light IFVA Series
    • Volume Discount

    IMAC

    Narrow-Angle Light Distribution Coaxial Light IFVA Series

    Narrow-angle light distribution coaxial light that provides high illumination, high uniformity, and a compact housing. [Features]· Because it allows testing using specular reflection, it is effective for inspecting for fine scratches on surfaces or inspections of printing and lettering.· Brightness is at least 3 times that of the IFV series.· The uniformity of the light emitting surface has been improved, enabling uniform lighting even of glossy workpieces that reflect light.· Despite its compact housing, the aperture on the camera side has been widened as much as possible to ensure a wide field of view.
    Citiți mai mult
    Light TypeMain Body TypeEmitted ColorIlluminating DirectionLight SourceIlluminated Color TypeExternal Dimension D (Range)(mm)Width W (Range)(mm)Length L (Range)(mm)
    Visible LightSquare ShapeRed / White / BlueCoaxial Incident LightSelf Emission TypeReflected Light-60.1 to 80 / 80.1 to 100 / 100.1 to 15030.1 to 50 ~ 80.1 to 100
    Preț (fără TVA) de la:
    655.63 €
    Preț cu TVA incluse:
    780.20 €
    Dată de expediere normală:
    10 zile lucrătoare
    Configurare