Rotary Latches (Part Numbers - CAD Download)

Rotary Latches

Click on this image to zoom in.

Click on this image to zoom in.

  • Rotary Latches
  • Rotary Latches
  • Volume Discount
[Features] Stainless steel bracket with stopper function that allows operation of the mounting part.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Rotary Latches:Related Image

Material: EN 1.4301 Equiv. Finish: Electrolytic Polishing

Specifications

Part Number
STYRL150
Part Number(L1)W1W2tMass (g)Unit Price
TypeRight and LeftL
STYRL (For Left Side)
R (For Right Side)
15010528231.575
L (For Left Side)
R
(For Right Side)
19815328231.585
L (For Left Side)
R
(For Right Side)
27723130242120

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
STYRL150
STYRL198
STYRL277
STYRR150
STYRR198
STYRR277
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMax. Length
(mm)
Operating Direction

11.04 €

1 Available 5 Days 10150For Left Side

11.72 €

1 Available 5 Days 10198For Left Side

13.58 €

1 Available 5 Days 10277For Left Side

11.04 €

1 Available 5 Days 10150For Right Side

11.72 €

1 Available 5 Days 10198For Right Side

13.58 €

1 Available Same day

Stock

10277For Right Side

Loading...

  1. 1

Example of Use

Rotary Latches:Related Image

Basic information

Door Opening Manner Downward Opening Stay Type Expansion and Contraction, Slide Flexible, Slide Type Slide Slotted Hole
Stopper Details Stopped at full open Stopper Release Stopper Release Stroke Body Material EN 1.4301 Equiv.
Main Body Surface Treatment Electrolytic Polishing

Complementary Products

Tech Support